Print Back
The NIBCO® compact design, bronze gate valve features a screw-in bonnet for service where infrequent maintenance is required. The solid wedge, integral seats and bi-directional service make the gate valve a good choice for irrigation services. The female threaded ends allow for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most versatile and economical valve option in irrigation applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923610621

Type

N/A Gate Valve

Valve Size

N/A 1 1/2

Connection Type

N/A T -- Female NPT Thread (FIPT)

Body Material

N/A Bronze

Description

N/A T29K 1 1/2 FLAT TOP GATE W/CROSS HANDLE

Valve Operator

N/A Cross Handwheel

eClass Classification

N/A Bronze Gate Valves

Turns/Operation

N/A Multi-Turn

Weight

N/A 2.108 lb