Print Back
The NIBCO® bronze gate valve features a screw-in bonnet for service where infrequent maintenance is required. The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services. The NIBCO Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923256072

Type

N/A Gate Valve

Connection Type

N/A Press

Valve Size

N/A 1

Material

N/A Bronze

Description

N/A PF111 1 RS GATE W/ FEMALE PRESS ENDS

Valve Operator

N/A Handwheel

eClass Classification

N/A Press Gate Valves

X-Distribution Chain Material Status

N/A Z2, MTO Made to order

Weight

N/A 2.094 lb