Print Back
The solid wedge, integral seats and bi-directional service make the gate valve a good choice for irrigation services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in light commercial and residential applications. The gate valve is backed by the NIBCO 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923608819

Type

N/A Gate Valve

Valve Size

N/A 4

Connection Type

N/A T -- Female NPT Thread (FIPT)

Seat Material

N/A Brass

Material

N/A Brass

Description

N/A TI8 4 FULL PORT GATE VALVE

Valve Operator

N/A Standard Handwheel

Turns/Operation

N/A Multi-Turn

Weight

N/A 17.000 lb