
| UPC Code | N/A 039923608802 | 
| Type | N/A Gate Valve | 
| Valve Size | N/A 3 | 
| Connection Type | N/A T -- Female NPT Thread (FIPT) | 
| Seat Material | N/A Brass | 
| Material | N/A Brass | 
| Description | N/A TI8 3 FULL PORT GATE VALVE | 
| Valve Operator | N/A Standard Handwheel | 
| Turns/Operation | N/A Multi-Turn | 
| Weight | N/A 9.620 lb | 
