Print Back
Unit of Measure

Specifications

UPC Code

N/A 039923697868

Type

N/A Gate Valve

Size (Dimensions)

N/A 12

Material

N/A CI Cast Iron

Valve Operator

N/A Square Operating Nut

Description

N/A F619SON 12 FLG GATE W/SQ NUT CI

eClass Classification

N/A Cast Iron Gate Valves

All Type of Item

N/A Valve

Valve End Connection Type

N/A F -- Flanged

Turns/Operation

N/A Multi-Turn

Weight

N/A 603.426 lb