Print Back
Unit of Measure

Specifications

UPC Code

N/A 039923697714

Type

N/A Gate Valve

Size (Dimensions)

N/A 16

Material

N/A CI Cast Iron

Valve Operator

N/A Standard Handwheel

Description

N/A F619 16 NRS FLG GATE CI

eClass Classification

N/A Cast Iron Gate Valves

All Type of Item

N/A Valve

Valve End Connection Type

N/A F -- Flanged

Turns/Operation

N/A Multi-Turn

Weight

N/A 1223.539 lb