Print Back
The NIBCO® resilient wedge, ductile iron, gate valve features Class 125 flanged, flat face or mechanical joint end connections for easy installation and accessibility. Non-rising stem used in conjunction with indicator posts are recommended when positive shutoff and a quick visual indicator of open/closed position is required. The flanged by mechanical end connection allows transition of piping systems (steel to cast iron pipe). It is listed by Underwriters Laboratories of the US and Canada (UL/ULC) and approved by FM Approved. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923366290

Type

N/A Gate Valve

Valve Size

N/A 10

Connection Type

N/A F -- Flanged x MJ -- Mechanical Joint

Material

N/A Ductile Iron

Valve Operator Material

N/A Metal - NIBCO - Cast Iron - Black

Valve Operator

N/A Square Operating Nut

Description

N/A FM-609-RWS 10 FLXMJ RWSSSTM ULFMGT DI300

Turns/Operation

N/A Multi-Turn

Weight

N/A 246.920 lb