Print Back
The solid wedge, integral seats and bi-directional service make the gate valve a good choice for water shutoff services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in light commercial and residential applications. The gate valve is backed by the NIBCO 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923610072

Type

N/A Gate Valve

Valve Size

N/A 3/4

Connection Type

N/A S -- Female Solder Cup

Seat Material

N/A Bronze

Material

N/A Bronze

Description

N/A S29 3/4 FLAT TOP GATE VALVE

Valve Operator

N/A Standard Handwheel

eClass Classification

N/A Bronze Gate Valves

Turns/Operation

N/A Multi-Turn

Weight

N/A 0.647 lb