Print Back
The NIBCO® resilient wedge gate valve features flanged, flat face end connection by mechanical joint for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. The valve may be operated with a hand-wheel. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923366641

Type

N/A Gate Valve

Valve Size

N/A 6

Connection Type

N/A F x MJ -- Flanged x Mechanical Joint

Seat Material

N/A EPDM Rubber

Material

N/A Ductile Iron

Description

N/A FM-619-RWS 6 W/HNDWHL & SSSTM300

Valve Operator

N/A Standard Handwheel

Turns/Operation

N/A Multi-Turn

Weight

N/A 103.620 lb