Print Back
The NIBCO® resilient wedge gate valve features flanged, flat face end connection by mechanical joint for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. The valve may be operated with a hand-wheel. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economicalmore
Unit of Measure

Specifications

UPC Code

039923366634

Type

Gate Valve

Valve Size

4

Connection Type

F x MJ -- Flanged x Mechanical Joint

Seat Material

EPDM Rubber

Material

Ductile Iron

Description

FM-619-RWS 4 W/HNDWHL & SSSTM300

Valve Operator

Standard Handwheel

Turns/Operation

Multi-Turn

Weight

72.750 lb