Print Back
The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923696526

Type

N/A Gate Valve

Valve Size

N/A 12 in

Material

N/A CI Cast Iron

Description

N/A F617O 12 OS&Y FLG GATE CI

Turns / Operation

N/A Multi-Turn

Seat / Seal Material

N/A Bronze

Connection Type

N/A F -- Flanged

Valve Gate Stem Design

N/A OS&Y - Outside Screw and Yoke

Valve Multi-Turn Bonnet Design

N/A Bolted Bonnet

Operation Type

N/A Standard Handwheel

Weight

N/A 706.342 lb