Print Back
The NIBCO® resilient wedge ductile iron gate valve features AWWA C900 PVC push-on end connections by flanged cast iron flat face flange for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923074171

Type

N/A Gate Valve

Valve Size

N/A 4

Connection Type

N/A FP - Flanged x Push-On

Seat Material

N/A EPDM Rubber

Material

N/A Ductile Iron

Description

N/A FPCR619RW 4 FLG/C900 RESIL WDG GATE

Valve Operator

N/A Square Operating Nut

Turns/Operation

N/A Multi-Turn

Weight

N/A 68.000 lb