Print Back
The NIBCO® flanged alloy iron gate valve may be used in industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limitedmore
Unit of Measure

Specifications

UPC Code

039923696311

Type

Gate Valve

Valve Size

2 1/2

Connection Type

F -- Flanged

Seat Material

Stainless Steel

Material

Nickel Iron

Description

F61713 2 1/2FLG GATE 3% NI W/316SS TRIM

Valve Operator

Standard Handwheel

Turns/Operation

Multi-Turn

Weight

54.432 lb