
| UPC Code | N/A 039923187505 | 
| Type | N/A Tee | 
| Size (Dimensions) | N/A 2 x 2 x 1 1/2 | 
| Connection Type | N/A S x S x S | 
| All Basic Material | N/A CPVC | 
| Color | N/A Light Grey | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 5111R 2X2X1-1/2 SOC TEES CPVC | 
| eClass Classification | N/A
                                                                                          CPVC Sch 80 Tees | 
| Net Weight | N/A 0.881 lb | 
