
| UPC Code | N/A 039923172143 | 
| Type | N/A Coupling | 
| Size (Dimensions) | N/A 1 1/2 x 1 | 
| Connection Type | N/A S x S | 
| All Basic Material | N/A CPVC | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 5101R 1-1/2X1 SOC COUP CPVC | 
| eClass Classification | N/A
                                                                                          CPVC Sch 80 Couplings | 
| Color | N/A Light Grey | 
| Net Weight | N/A 0.349 lb | 
