Print Back
The light grey Corzan® CPVC flush socket reducer bushing features a male end and a female NPT thread connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923177964

Type

N/A Bushing

Size (Dimensions)

N/A 1 x 1/2

Connection Type

N/A Spg x F (NPT)

All Basic Material

N/A CPVC

Pipe Schedule

N/A 80

Description

N/A 5118-3 1X1/2 SPGXT BUSHING CPVC

eClass Classification

N/A CPVC Sch 80 Bushings

Color

N/A Light Grey

Net Weight

N/A 0.076 lb