
| UPC Code | N/A 039923172600 | 
| Type of Fitting | N/A Coupling | 
| Size (Dimensions) | N/A 1 1/4 x 3/4 | 
| Fitting Plastic 2-End Connection Type | N/A F x F | 
| All Basic Material | N/A CPVC | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 510133R 1-1/4X3/4 THD COUP CPVC | 
| eClass Classification | N/A
                                                                                          CPVC Sch 80 Couplings | 
| Color | N/A Light Grey | 
| Net Weight | N/A 0.32 lb | 
