
| UPC Code | N/A 039923176769 | 
| Type | N/A Bushing | 
| Size (Dimensions) | N/A 3/4 x 1/2 | 
| Connection Type | N/A Spg x S | 
| All Basic Material | N/A CPVC | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 5118 3/4X1/2 SPG X SOC BUSHING CPVC | 
| eClass Classification | N/A
                                                                                          CPVC Sch 80 Bushings | 
| Color | N/A Light Grey | 
| Net Weight | N/A 0.024 lb | 
