
| UPC Code | N/A 039923178961 | 
| Type of Fitting | N/A Bushing | 
| Size (Dimensions) | N/A 1 x 3/4 | 
| Fitting Plastic 2-End Connection Type | N/A M x F | 
| All Basic Material | N/A CPVC | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 511834 1X3/4 TXT BUSHING CPVC | 
| eClass Classification | N/A
                                                                                          CPVC Sch 80 Bushings | 
| Color | N/A Light Grey | 
| Net Weight | N/A 0.05 lb | 
