Print Back
The light grey Corzan® CPVC threaded union features female pipe thread connections. This fitting has an EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923191687

Type

N/A Union

Size (Dimensions)

N/A 1/2

Connection Type

N/A F x F

All Basic Material

N/A CPVC

Pipe Schedule

N/A 80

Description

N/A 5133E33 1/2 THD UNION/EPDM CPVC

eClass Classification

N/A CPVC Sch 80 Unions

Color

N/A Light Grey

Net Weight

N/A 0.164 lb