Print Back
The brass end connector features a male pipe thread connection. This fitting is field-assembled to replace a plastic end connector. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
Unit of Measure

Specifications

UPC Code

N/A 039923103406

Type

N/A End Connector

Size (Dimensions)

N/A 2

Connection Type

N/A M (NPT)

Material

N/A Brass

Pipe Schedule

N/A 80

Description

N/A TCBR-4 2 TRANS E.CONN MALE (BRASS)

eClass Classification

N/A Union End Connectors

Weight

N/A 2.520 lb