Print Back
The NIBCO® Ring Check® valve has solder end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923638601

Type

N/A Check Valve

Valve Size

N/A 2

Connection Type

N/A S -- Female Solder Cup

Material

N/A Bronze

Cv Coefficient

N/A 130

Description

N/A S480Y 2 SOLDER RING CK VALVE BRZ

eClass Classification

N/A Inline Bronze Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 2.703 lb