Print Back
The NIBCO® Ring Check® valve has threaded end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923638243

Type

N/A Check Valve

Valve Size

N/A 3/4

Connection Type

N/A T -- Female NPT Thread (FIPT)

Material

N/A Bronze

Cv Coefficient

N/A 16.3

Description

N/A T480 3/4 THREADED RING CHECK VALVE BRNZ

eClass Classification

N/A Inline Bronze Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 0.477 lb