Print Back
The twin disc check valve is grooved end style. Grooved silent check valves may be installed in horizontal positions (or vertical with flow moving up). This valve is listed by Underwriters Laboratories of the US and Canada (UL/ULC) and FM Approved. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves, for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923327758

Type

N/A Check Valve

Valve Size

N/A 4

Connection Type

N/A G - Grooved

Material

N/A Cast Iron

Description

N/A KG900W-LF 4 GROOVED UL/FM DBL DISC CK

Turns/Operation

N/A Quarter-Turn

Weight

N/A 8.600 lb