Print Back
Swing checks may be installed in horizontal positions (or vertical with flow moving up). With its ductility, the valve displays higher physical properties than standard grey cast iron. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923705327

Type

N/A Check Valve

Valve Size

N/A 6

Connection Type

N/A F -- Flanged

Material

N/A Ductile Iron

Cv Coefficient

N/A 1440

Description

N/A F93833 6 FLG CK W/316SS TRIM DI

eClass Classification

N/A Swing Ductile and Alloy Iron Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 146.342 lb