Print Back

Forged DZR Brass In-Line Spring Check Valve
Stainless Steel Spring
Soft Seat (FKM)

Unit of Measure

Specifications

Industry Standards/Certifications

N/A Certified to NSF/ANSI 61 & 372 Lead Free

Type

N/A Check Valve

Connection Type

N/A SWT

Valve Size

N/A 3/4

Weight

N/A 226.80 g

Performance

Pressure Rating

N/A 200 CWP

Max. Temperature

N/A 250 ºF

Cv Coefficient

N/A 5.70

Cracking Pressure

N/A 0.75 psi

Materials

Body Material

N/A Brass

Stem Material

N/A Brass

Spring Material

N/A Stainless Steel

Gasket Material

N/A FKM

End Cap Material

N/A Brass

Dimensions

Diameter (A)

N/A 1.48 in

Length (B)

N/A 2.44 in