Print Back
With its ductility, the valve displays higher physical properties than standard grey cast iron. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by themore
Unit of Measure

Specifications

UPC Code

039923705204

Type

Check Valve

Valve Size

4

Connection Type

F -- Flanged

Material

Ductile Iron

Cv Coefficient

605

Description

F93831 4 FLG CK DI

eClass Classification

Swing Ductile and Alloy Iron Check Valves

Turns/Operation

Non-Manual

Weight

81.055 lb