Print Back
The NIBCO® bronze check valve features threaded end connections for ease of installation. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923636720

Type

N/A Check Valve

Valve Size

N/A 3/4

Connection Type

N/A T -- Female NPT Thread (FIPT)

Material

N/A Bronze

Description

N/A T433YX 3/4 CHECK CLEANED FOR OXYGEN

eClass Classification

N/A Swing Bronze Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 0.98 lb