Print Back
The NIBCO® bronze check valve features solder end connections for ease of installation. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by themore
Unit of Measure

Specifications

UPC Code

039923635389

Type

Check Valve

Valve Size

1/2

Connection Type

S -- Female Solder Cup

Material

Bronze

Cv Coefficient

4.8

Description

S433B 1/2 CXC 150# CHECK BRZ DISC

eClass Classification

Swing Bronze Check Valves

Turns/Operation

Non-Manual