Print Back
The bronze horizontal swing check valve features a renewable seat and disc. The seat disc is available in PTFE. The Y-pattern check valve is a regrinding type. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923256331

Type

N/A Check Valve

Connection Type

N/A Press

Valve Size

N/A 1 1/2

Material

N/A Bronze

Second End Size

N/A 1 1/2

Description

N/A PF413Y 1 1/2 CHECK PTFE DISC W/FEMALE PR

eClass Classification

N/A Press Check Valves

Weight

N/A 3.398 lb