Print Back
The NIBCO® brass swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial and residential applications. The NIBCO® check valve is backed by the NIBCO 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923084071

Type

N/A Check Valve

Valve Size

N/A 2

Connection Type

N/A S -- Female Solder Cup

Material

N/A Brass

Description

N/A SI3 2 CHECK VALVE BRASS

eClass Classification

N/A Brass Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 2.750 lb