Print Back
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923772800

Type

N/A Butterfly Valve

Connection Type

N/A W -- Wafer

Valve Size

N/A 8

Seat Material

N/A EPDM Rubber

Valve Operator

N/A Lever-Lock Handle

Description

N/A N200135LH 8 WAFER/EPDM/AL BRZ BFV W/LH

eClass Classification

N/A Cast Iron Butterfly Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 29.10 lb