Print Back
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The unique EPDM molded-in seat liner with ductile iron disc provides bubble-tight shutoff at rated pressure. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923732132

Type

N/A Butterfly Valve

Valve Size

N/A 12

Connection Type

N/A L - Lug

Material

N/A Ductile Iron

Valve Operator

N/A Gear Operator without Switches

Description

N/A LD35104GP 12 UL/FM BFV W/GRND PST W/O SW

Turns/Operation

N/A Quarter-Turn

Weight

N/A 175.053 lb