Print Back
Unit of Measure

Specifications

UPC Code

N/A 039923344458

Type

N/A Butterfly Valve

Valve Size

N/A 2 1/2

Connection Type

N/A L - Lug

Material

N/A Ductile Iron

Disc Material

N/A Ductile Iron

Valve Operator

N/A Gear Opearator with Switches

Description

N/A LD3510C8 2 1/2 UL/FM BFV SIGNAL CLOSED

Turns/Operation

N/A Quarter-Turn

Weight

N/A 25.064 lb