Print Back
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with ductile iron, electro nickel plated disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO®more
Unit of Measure

Specifications

UPC Code

039923255723

Connection Type

L - Lug

Valve Size

24

Material

Metal - NIBCO - Iron - Ductile

Valve Operator

Bare Stem / Bare Shaft

Description

LD21100 24 200PSI/BUNA/DI DISC/BS

Turns/Operation

Quarter-Turn

Weight

594 lb