Print Back
The NIBCO® ductile iron butterfly valve provide ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valvesmore
Unit of Measure

Specifications

UPC Code

039923255594

Connection Type

L - Lug

Valve Size

16

Material

Metal - NIBCO - Iron - Ductile

Valve Operator

Bare Stem / Bare Shaft

Description

LD21000 16 200PSI/BUNA/ALUM BRZ/BS

Turns/Operation

Quarter-Turn

Weight

211 lb