Print Back
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923778420

Type

N/A Butterfly Valve

Valve Size

N/A 20 in

Material

N/A DI Ductile Iron

Description

N/A LD11005 20 LUG/BUNA/ALUM BRZ W/GEAR OP

Turns / Operation

N/A Quarter-Turn

Seat / Seal Material

N/A Buna-N Nitrile Rubber

Connection Type

N/A L - Lug

Operation Type

N/A Gear Operator

Disc Material

N/A Aluminum Bronze

Weight

N/A 569.000 lb