Print Back
NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with ductile iron, electro nickel plated disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923778147

Type

N/A Butterfly Valve

Valve Size

N/A 20 in

Material

N/A DI Ductile Iron

Description

N/A LD10105 20 LUG/EPDM/DI DISC W/GEAR OP

Turns / Operation

N/A Quarter-Turn

Seat / Seal Material

N/A EPDM Rubber

Connection Type

N/A L - Lug

Operation Type

N/A Gear Operator

Disc Material

N/A DI Ductile Iron

Weight

N/A 569.000 lb