Print Back
The NIBCO® ductile iron butterfly control valve is designed specifically to meet the rigorous requirements of higher pressure automatic sprinkler systems. The EPDM seat disc provides bubble-tight shutoff at rated pressure. With the internal splined stem/disc drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923373779

Type

N/A Butterfly Valve

Valve Size

N/A 3

Connection Type

N/A G - Grooved

Material

N/A Ductile Iron

Valve Operator

N/A Gear Opearator with Switches

Description

N/A GD68658NGP 3 GRV UL 350 BFV W/GP

Turns/Operation

N/A Quarter-Turn

Weight

N/A 58.270 lb