
| UPC Code | N/A 039923767455 | 
| Type | N/A Butterfly Valve | 
| Connection Type | N/A G - Grooved | 
| Seat Material | N/A Polymid | 
| Valve Size | N/A 4 | 
| Material | N/A Ductile Iron | 
| Disc Material | N/A Buna-N Coated Ductile Iron | 
| Valve Operator | N/A Bare Stem / Bare Shaft | 
| Description | N/A GD47750 4 GRV BFV BARE STEM DUCT IRON | 
| Turns/Operation | N/A Quarter-Turn | 
| Weight | N/A 12.03 lb | 
