Print Back
The NIBCO® ductile iron butterfly valve provides a unique molded-in EPDM seat liner with aluminum bronze disc, recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923270641

Connection Type

N/A W -- Wafer

Valve Size

N/A 6

Valve Operator

N/A Pneumatic Actuator

Description

N/A WDL0000 6 WAFER BFV W/NSR20 ACT

Turns/Operation

N/A Quarter-Turn

Weight

N/A 38.617 lb