Print Back
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with ductile iron, electro nickel plated disc has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty
Unit of Measure

Specifications

UPC Code

N/A 039923269720

Connection Type

N/A L - Lug

Valve Size

N/A 2

Stem Material

N/A Metal - NIBCO - Steel - Stainless

Valve Operator

N/A Lever-Lock Handle with Throttling Plate

Description

N/A N200246LH 2 LUG/BUNA/DI BFV W/LH DE

*eClass Classification

N/A Cast Iron Butterfly Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 10.500 lb