Print Back
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile and cast iron butterfly valves for the most specified, versatile and economical valves option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923778529

Type

N/A Butterfly Valve

Connection Type

N/A F -- Flanged

Valve Size

N/A 5

Valve Operator

N/A Bare Stem / Bare Shaft

Description

N/A FC27650 5 FBFV (BARE STEM/FLAT FLG)

Turns/Operation

N/A Quarter-Turn

Weight

N/A 52.855 lb