Print Back
The NIBCO® ductile iron lug butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in Buna-N seat liner with CF8M stainless steel disc & stem for non-water applications. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923396532

Connection Type

N/A L - Lug

Stem Material

N/A Metal - NIBCO - Steel - Stainless

Valve Size

N/A 2 1/2

Valve Operator

N/A Lever-Lock Handle

Description

N/A LD21223 2 1/2 LUG BFV200PSI SSDSC BUNA LH

Turns/Operation

N/A Quarter-Turn

Weight

N/A 11.309 lb