Print Back
The NIBCO® quarter-turn boiler drain ensures trouble-free operation. The low-pressure drain features a brass ball and nitrile O-ring seal. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® flow control products for the most specified, versatile and economical option in commercial and residential applications. NIBCO® quarter-turn boiler drains are backed by the NIBCO 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923351265

Type

N/A Quarter-Turn Boiler Drain

Valve Size

N/A 3/4

Connection Type

N/A FIP x Hose

Material

N/A Brass

Description

N/A QT73X 3/4 QTR TURN BOILER DRAIN - FEMALE

eClass Classification

N/A Boiler Drains

Turns/Operation

N/A Quarter-Turn

Weight

N/A 0.480 lb