Print Back
The NIBCO® multi-turn boiler drain is manufactured from dezincification resistant bronze, with a Buna-N seat. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® flow control products for the most specified, versatile and economical option in commercial and residential applications. NIBCO® boiler drain valves are backed by the NIBCO 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923601810

Type

N/A Boiler Drain

Valve Size

N/A 1/2

Connection Type

N/A FIP x Hose

Material

N/A Bronze

Valve Operator

N/A Standard Handwheel

Description

N/A 73CL 1/2 BOILER DRAIN - FEMALE

eClass Classification

N/A Boiler Drains

Turns/Operation

N/A Multi-Turn

Weight

N/A 0.524 lb