Print Back
The NIBCO® multi-turn boiler drain is manufactured from dezincification resistant cast copper, with a Buna-N seat. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® flow control products for the most specified, versatile and economical option in commercial and residential applications. NIBCO® quarter-turn boiler drains are backed by the NIBCO 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923601773

Type

N/A Boiler Drain

Valve Size

N/A 3/4

Connection Type

N/A Solder Cup x Hose

Material

N/A Bronze

Valve Operator

N/A Standard Handwheel

Description

N/A 72 3/4 BOILER DRAIN - CUP

eClass Classification

N/A Boiler Drains

Turns/Operation

N/A Multi-Turn

Weight

N/A 0.427 lb