Print Back

The Isolator w/ Rotating Flange & Multi-Function Drain
Full Port Forged Brass Uni-Flange Ball Valve
w/ Detachable Rotating Flange,
Multi-Function Hi-Flow Hose Drain,
Adjustable Packing Glands, Nuts & Bolts
*Fits Standard & High Velocity Pumps

Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61, NSF/ANSI 372

Type

N/A Ball Valves

Valve Size

N/A 3/4

Connection Type

N/A Socket Female x Hose Drain x Flange

Valve Operator

N/A Lever Handle

Performance

Minimum Temperature

N/A 73 ºF

Maximum Temperature

N/A 180 ºF

Minimum Operating Pressure

N/A 100 psi

Maximum Operating Pressure

N/A 355 psi

Materials

Flanged Body Material

N/A Brass

End Material

N/A Brass with PP-R

Seat Material

N/A PTFE

Ball Material

N/A Brass HCP

Stem Material

N/A Brass

Stem Seal Material

N/A PTFE

Packing Gland Material

N/A Brass

Handle Nut Material

N/A Stainless Steel

Handle Jacket Material

N/A Vinyl

Drain Valve Seats Material

N/A PTFE

Drain Valve Ball Material

N/A Brass HCP

Drain Valve Stem Material

N/A Brass

Drain Valve Stem Seal Material

N/A PTFE

Drain Valve Handle Material

N/A Enamel Coated Aluminium

Drain Valve Handle Screw Material

N/A Brass

Drain Valve Cap, Washer & Strap Material

N/A Brass with EPDM

Rotating Flange Material

N/A Brass

Rotating Flange Ring

N/A Stainless Steel

Flange Bolt & Nuts Material

N/A Steel ZP

Dimensions

Inside Diameter (A)

N/A 0.75 in

Length (B)

N/A 3 9/16 in

Height (C)

N/A 2 13/16 in

Handle Length (D)

N/A 4 in

Flange Thickness (E)

N/A 7/16 in

Hole Length (F(HV))

N/A 5/8 in

Hole Diameter (G)

N/A 1 1/2 in

Hole Pitch (H)

N/A 2 11/16 in

Flange Length (I)

N/A 4 1/8 in

Width (J)

N/A 2 3/4 in