Print Back

The Isolator w/ Rotating Flange
Full Port Forged Brass Uni-Flange Ball Valve
w/ Detachable Rotating Flange,
Adjustable Packing Glands,
Nuts & Bolts
*Fits Standard & High Velocity Pumps

Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61, NSF/ANSI 372

Type

Ball Valve

Valve Size

1 1/2

Connection Type

Socket Female x Flange

Valve Operator

Lever Handle

Weight

3.52 lb

Performance

Minimum Temperature

73 ºF

Maximum Temperature

180 ºF

Minimum Operating Pressure

100 psi

Maximum Operating Pressure

355 psi

Materials

Flanged Body Material

Brass

End Material

Brass with PP-R

Seat Material

PTFE

Ball Material

Brass HCP

Stem Material

Brass

Stem Seal Material

PTFE

Packing Gland Material

Brass

Lever Handle Material

Steel CP

Handle Nut Material

Stainless Steel

Handle Jacket Material

Vinyl

Rotating Flange Material

Brass

Rotating Flange Ring

Stainless Steel

Flange Bolt & Nuts Material

Steel ZP

Dimensions

Inside Diameter (A)

1 1/2 in

Length (B)

5 1/8 in

Height (C)

3.50 in

Handle Length (D)

5 3/4 in

Flange Thickness (E)

7/16 in

Hole Length (F(HV))

5/8 in

Hole Diameter (G)

1 1/2 in

Hole Pitch (H)

2 11/16 in

Flange Length (I)

4 1/8 in