Print Back

The Isolator w/ Rotating Flange & Multi-Function Drain
Full Port Forged Brass Uni-Flange Ball Valve
w/ Detachable Rotating Flange,
Multi-Function Hi-Flow Hose Drain,
Adjustable Packing Glands, Nuts & Bolts
*Fits Standard & High Velocity Pumps

Unit of Measure

Specifications

Type

N/A Ball Valve

Valve Size

N/A 2

Connection Type

N/A Press x Rotating Flange

Valve Operator

N/A Lever Handle

Weight

N/A 6.600 lb

Performance

Maximum Operating Pressure

N/A 250 psi

Materials

Flanged Body Material

N/A Brass

End Cap Material

N/A Brass

Seat Material

N/A PTFE

Ball Material

N/A Brass HCP

Stem Material

N/A Brass

Stem Seal Material

N/A PTFE

Packing Gland Material

N/A Brass

Lever Handle Material

N/A Steel CP

O-Ring Material

N/A EPDM

Hnadle Nut Material

N/A Stainless Steel

Handle Jacket Material

N/A Vinyl

Rotaring Flange Material

N/A Ductile Iron

Rotaring Flange Ring Material

N/A Stainless Steel

Flange Bolts & Nuts Material

N/A Steel ZP

Drain Seats Material

N/A PTFE

Drain Ball Material

N/A Brass CP

Drain Stem Material

N/A Brass

Drain End Cap Material

N/A Brass

Drain Handle Material

N/A Epoxy Coated Aluminium

Drain Seal Material

N/A PTFE

Drain Packing Gland Material

N/A PTFE

Drain Screw Material

N/A Stainless Steel

Drain Cap Material

N/A Brass

Drain Strap Material

N/A PVC

Dimensions

Inside Diameter (A)

N/A 2 in

Length (B)

N/A 5 7/8 in

Height (C)

N/A 3.50 in

Handle Length (D)

N/A 3 3/8 in

Flange Thickness (E)

N/A 7/16 in

Hole Diameter (F)

N/A 9/16 in

Flange Inside Diameter (G)

N/A 2

Flange Outside Diameter (I)

N/A 6 1/8 in

Hole Length (K)

N/A 13/16 in